LM2853-3.3EVAL

text.skipToContent text.skipToNavigation

LM2853-3.3EVAL

3A 550 kHz Synchronous SIMPLE SWITCHER® Buck Regulator Evaluation Module

$20.00

Features

  • Input voltage range of 3.0V to 5.5V
  • Factory EEPROM set output voltages from 0.8V to 3.3V in 100 mV increments
  • Maximum load current of 3A
  • Voltage mode Control
  • Internal type-three compensation
  • Switching frequency of 550 kHz
  • Low standby current of 12 µA

Applications:

  • Low voltage point of load regulaton
  • Local solution for FPGA/DSP/ASIC core power
  • Broadband networking and communications infrastructure

Texas Instruments  LM2853-3.3EVAL

LM2853 3A 550kHz Synchronous SIMPLE SWITCHER® BUCK Regulator