LM3017EVM

text.skipToContent text.skipToNavigation

LM3017EVM

LM3017 High-Efficiency Low-Side Controller with True Shutdown Evaluation Module

$49.00

Features

  • 8V to 12V input voltage range
  • 15V Output Voltage (default setting)
  • Up to 1000 mA Output Current
  • 600 KHz Fixed Switching Frequency
  • Low Shutdown Current (<1uA)

Texas Instruments  LM3017EVM

The LM3017EVM evaluation module (EVM) provides the design engineer with a fully functional asynchronous boost converter to evaluate the Texas Instruments LM3017LE boost controller IC. The EVM provides 15V output at up to 1A current from an 8V to 12V input. This EVM demonstrates the flexibility of the LM3017 in a boost topology.