text.skipToContent text.skipToNavigation

LM317AEMP/NOPB ACTIVE

1.5-A, 40-V, adjustable linear voltage regulator with high-accuracy

Inventory: 185,253
 
Custom reel may be available

Download data sheet for LM317A
  |   View additional information for LM317A

Packaging information

Package | Pins SOT-223 (DCY) | 4
Operating temperature range (°C) Q (-40 to 125)
Package qty | Carrier: 1,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • For a newer drop-in alternative, see the LM317
  • Typical 0.005%/V line regulation
  • 1% output voltage tolerance
  • 1.5-A output current
  • Adjustable output down to 1.25 V
  • Input-output differential up to 40 V
  • Current limit constant with temperature
  • No output capacitor required
  • Short-circuit protected output
  • −40°C to 125°C operating temperature range

All trademarks are the property of their respective owners.

Description

The LM317A adjustable 3-terminal, positive-voltage regulators are capable of supplyingcurrent in excess of 1.5 A over a 1.25-V to 37-V output range and provide 1% output-voltageaccuracy. Both line regulation and load regulation are better achieved with the LM317A device thanwith standard fixed regulators.

The LM317A offers full overload protection such as over current, thermal-overloadprotection, and safe-area protection. All overload protection circuitry remains fully functionaleven if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches fromthe input filter capacitors, in which case an input bypass is needed. An optional output capacitorcan be added to improve transient response and can be replaced with a ceramic and appropriate ESR.The adjustment terminal can be bypassed to achieve very high ripple-rejection ratios that aredifficult to achieve with standard 3-terminal regulators.

Because the LM317A regulator is floating and detectsonly the input-to-output differential voltage, supplies of several hundred volts can be regulatedas long as the maximum input-to-output differential is not exceeded. Exceeding the maximuminput-to-output deferential will result in short-circuiting the output. By connecting a fixedresistor between the adjustment pin and output, the LM317A can be also used as a precision currentregulator.

For applications requiring greater output current, see theLM150 series (3A) andLM138 series (5A) data sheets. For thenegative complement, see the LM137 series datasheet.

Qty Price
1-99 $1.28
100-249 $1.06
250-999 $0.76
1,000+ $0.57

Alternative carriers

Part number LM317AEMPX/NOPB
Package qty | Carrier 2,000 | LARGE T&R
Custom reel may be available
Inventory 41,264
Qty | Price (USD) 1ku | $0.57