text.skipToContent text.skipToNavigation

LM317AEMPX/NOPB ACTIVE

1.5-A, 40-V, adjustable linear voltage regulator with high-accuracy

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 743  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-223 (DCY) | 4 2,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins SOT-223 (DCY) | 4
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM317A

  • For a newer drop-in alternative, see the LM317
  • Typical 0.005%/V line regulation
  • 1% output voltage tolerance
  • 1.5-A output current
  • Adjustable output down to 1.25 V
  • Input-output differential up to 40 V
  • Current limit constant with temperature
  • No output capacitor required
  • Short-circuit protected output
  • −40°C to 125°C operating temperature range

All trademarks are the property of their respective owners.

Description for the LM317A

The LM317A adjustable 3-terminal, positive-voltage regulators are capable of supplyingcurrent in excess of 1.5 A over a 1.25-V to 37-V output range and provide 1% output-voltageaccuracy. Both line regulation and load regulation are better achieved with the LM317A device thanwith standard fixed regulators.

The LM317A offers full overload protection such as over current, thermal-overloadprotection, and safe-area protection. All overload protection circuitry remains fully functionaleven if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches fromthe input filter capacitors, in which case an input bypass is needed. An optional output capacitorcan be added to improve transient response and can be replaced with a ceramic and appropriate ESR.The adjustment terminal can be bypassed to achieve very high ripple-rejection ratios that aredifficult to achieve with standard 3-terminal regulators.

Because the LM317A regulator is floating and detectsonly the input-to-output differential voltage, supplies of several hundred volts can be regulatedas long as the maximum input-to-output differential is not exceeded. Exceeding the maximuminput-to-output deferential will result in short-circuiting the output. By connecting a fixedresistor between the adjustment pin and output, the LM317A can be also used as a precision currentregulator.

For applications requiring greater output current, see theLM150 series (3A) andLM138 series (5A) data sheets. For thenegative complement, see the LM137 series datasheet.

Pricing


Qty Price (USD)
1-99 1.281
100-249 1.058
250-999 0.76
1,000+ 0.572

Additional package qty | carrier options

Package qty | Carrier 1,000 | LARGE T&R
Inventory 696
Qty | Price (USD) 1ku | 0.572 1-99 1.281 100-249 1.058 250-999 0.76 1,000+ 0.572
Custom reel may be available