text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

LM317KCT ACTIVE

1.5-A, 40-V, adjustable linear voltage regulator

Inventory:

Pricing


Qty Price (USD)
1-99 0.476
100-249 0.324
250-999 0.25
1,000+ 0.166

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

  • US ECCN: EAR99

Packaging information

Package | Pins TO-220 (KCT) | 3
Package qty | Carrier: 50 | TUBE
Operating temperature range (°C) 0 to 125
View TI packaging information

Features for the LM317

  • Output voltage range adjustable
    from 1.25 V to 37 V
  • Output current greater than 1.5 A
  • Internal short-circuit current limiting
  • Thermal overload protection
  • Output safe-area compensation

Description for the LM317

The LM317 device is an adjustable three-terminal positive-voltage regulator capable ofsupplying more than 1.5 A over an output-voltage range of 1.25 V to 37 V. It requires only twoexternal resistors to set the output voltage. The device features a typical line regulation of0.01% and typical load regulation of 0.1%. It includes current limiting, thermal overloadprotection, and safe operating area protection. Overload protection remains functional even if theADJUST terminal is disconnected.

Inventory:

Pricing


Qty Price (USD)
1-99 0.476
100-249 0.324
250-999 0.25
1,000+ 0.166

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more