LM317KTTR ACTIVE
1.5-A, 40-V, adjustable linear voltage regulator
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-3-245C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
More LM317 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TO-263 (KTT) | 3 |
500 | LARGE T&R
Custom reel may be available |
0 to 125 |
Package | Pins | TO-263 (KTT) | 3 |
---|---|
Package qty | Carrier: |
500 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | 0 to 125 |
Features for the LM317
- Output voltage range adjustable
from 1.25 V to 37 V - Output current greater than 1.5 A
- Internal short-circuit current limiting
- Thermal overload protection
- Output safe-area compensation
All trademarks are the property of their respective owners.
Description for the LM317
The LM317 device is an adjustable three-terminal positive-voltage regulator capable ofsupplying more than 1.5 A over an output-voltage range of 1.25 V to 37 V. It requires only twoexternal resistors to set the output voltage. The device features a typical line regulation of0.01% and typical load regulation of 0.1%. It includes current limiting, thermal overloadprotection, and safe operating area protection. Overload protection remains functional even if theADJUST terminal is disconnected.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.494 |
100-249 | 0.38 |
250-999 | 0.28 |
1,000+ | 0.2 |