text.skipToContent text.skipToNavigation

LM317LCD ACTIVE

100-mA, 35-V, adjustable linear voltage regulator

Inventory: 5,715  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOIC (D) | 8 75 | TUBE
0 to 125
Package | Pins SOIC (D) | 8
Package qty | Carrier: 75 | TUBE
Operating temperature range (℃) 0 to 125
View TI packaging information

Features for the LM317L

  • Output Voltage Range Adjustable 1.25 V to 32 V
    When Used With External Resistor Divider
  • Output Current Capability of 100 mA
  • Input Regulation Typically 0.01% Per Input-Voltage
    Change
  • Output Regulation Typically 0.5%
  • Ripple Rejection Typically 80 dB
  • For Higher Output Current Requirements,
    See LM317M (500 mA) and LM317 (1.5 A)
  • APPLICATIONS
    • Electronic Points of Sale
    • Medical, Health, and Fitness Applications
    • Printers
    • Appliances and White Goods
    • TV Set-Top Boxes
  • All other trademarks are the property of their respective owners

    Description for the LM317L

    The LM317L device is an adjustable, 3-terminal, positive-voltage regulator capable of supplying 100 mA over an output-voltage range of 1.25 V to 32 V. It is exceptionally easy to use and requires only two external resistors to set the output voltage.

    Pricing


    Qty Price (USD)
    1-99 0.321
    100-249 0.218
    250-999 0.169
    1,000+ 0.112

    Additional package qty | carrier options

    Package qty | Carrier 2,500 | LARGE T&R
    Inventory 132,620
    Qty | Price (USD) 1ku | 0.08 1-99 0.23 100-249 0.156 250-999 0.12 1,000+ 0.08
    Custom reel may be available