Packaging information
Package | Pins TSSOP (PW) | 8 |
Operating temperature range (°C) 0 to 125 |
Package qty | Carrier 150 | TUBE |
Features for the LM317L
- Output Voltage Range Adjustable 1.25 V to 32 V
When Used With External Resistor Divider - Output Current Capability of 100 mA
- Input Regulation Typically 0.01% Per Input-Voltage
Change - Output Regulation Typically 0.5%
- Ripple Rejection Typically 80 dB
- For Higher Output Current Requirements,
See LM317M (500 mA) and LM317 (1.5 A)
- Electronic Points of Sale
- Medical, Health, and Fitness Applications
- Printers
- Appliances and White Goods
- TV Set-Top Boxes
All other trademarks are the property of their respective owners
Description for the LM317L
The LM317L device is an adjustable, 3-terminal, positive-voltage regulator capable of supplying 100 mA over an output-voltage range of 1.25 V to 32 V. It is exceptionally easy to use and requires only two external resistors to set the output voltage.