8-pin (D) package image

LM317LIDRG4 ACTIVE

100-mA, 35-V, adjustable linear voltage regulator
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
Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM317L

  • Output Voltage Range Adjustable 1.25 V to 32 V
    When Used With External Resistor Divider
  • Output Current Capability of 100 mA
  • Input Regulation Typically 0.01% Per Input-Voltage
    Change
  • Output Regulation Typically 0.5%
  • Ripple Rejection Typically 80 dB
  • For Higher Output Current Requirements,
    See LM317M (500 mA) and LM317 (1.5 A)
  • APPLICATIONS
    • Electronic Points of Sale
    • Medical, Health, and Fitness Applications
    • Printers
    • Appliances and White Goods
    • TV Set-Top Boxes
  • All other trademarks are the property of their respective owners

    Description for the LM317L

    The LM317L device is an adjustable, 3-terminal, positive-voltage regulator capable of supplying 100 mA over an output-voltage range of 1.25 V to 32 V. It is exceptionally easy to use and requires only two external resistors to set the output voltage.

    Pricing

    Qty Price
    +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more