Features for the LM3241TLEVAL
- 6MHz (typ.) PWM Switching Frequency
- Operates from a Single Li-Ion Cell (2.7V to 5.5V)
- Adjustable Output Voltage VOUT = 2.5 x VCON (0.6V to 3.4V)
- 750 mA Maximum Load Capability
- Automatic ECO/PWM mode change
Description for the LM3241TLEVAL
The LM3241 is a DC-DC converter optimized for powering RF power amplifiers (PAs) from a single Lithium-Ion cell; however, it may be used in many other applications. It steps down an input voltage from 2.7V to 5.5V to an adjustable output voltage from 0.6V to 3.4V. Output voltage is set using a VCON analog input for controlling power levels and efficiency of the RF PA.