LM3242TM-EV/NOPB LM3242 6MHz, 750mA Miniature, Adjustable, Step-Down DC-DC EVM angled board image

LM3242TM-EV/NOPB

LM3242 6MHz, 750mA Miniature, Adjustable, Step-Down DC-DC EVM

Pricing

Qty Price
+

Features for the LM3242TM-EV

  • 6MHz (typ.) PWM Switching Frequency
  • Operates from a Single Li-Ion Cell (2.7V to 5.5V)
  • Adjustable Output Voltage (0.4V to 3.6V)
  • 750 mA Maximum Load Capability (up to 1A in Bypass)
  • High Efficiency (95% typ. at 3.9VIN, 3.3VOUT at 500 mA)
  • Automatic ECO/PWM/BP mode change
  • 9-bump DSBGA Package
  • Current Overload Protection
  • Thermal Overload Protection
  • Soft-Start Function
  • Small Chip Inductor in 0805 (2012) case size

Description for the LM3242TM-EV

The LM3242 is a DC-DC converter optimized for powering multi-mode 3G/4G RF power amplifiers (PAs) from a single Lithium-Ion cell. The LM3242 steps down an input voltage from 2.7V to 5.5V to a dynamically adjustable output voltage of 0.4V to 3.6V. The output voltage is set through a VCON analog input that adjusts the output voltage to ensure efficient operation at all power levels of the RF PA.

The LM3242 offers five modes of operation. In PWM mode the device operates at a fixed frequency of 6MHz (typ.) which minimizes RF interference when driving medium-to-heavy loads. At light load, the device enters into ECO mode automatically and operates with reduced switching frequency. In ECO mode, the quiescent current is reduced and extends the battery life. Shutdown mode turns the device off and reduces battery consumption to 0.1 µA (typ.). In low-battery condition Bypass mode reduces the voltage dropout to less than 50 mV (typ.). The part also features a Sleep mode.

Pricing

Qty Price
+