text.skipToContent text.skipToNavigation

LM324J ACTIVE

Low Power Quad Operational Amplifier

Inventory: 100
 

Quality information

RoHS No
REACH Affected
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
CDIP (J) | 14 25 | TUBE
0 to 70
Package | Pins CDIP (J) | 14
Package qty | Carrier 25 | TUBE
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the LM324-N-MIL

  • Internally Frequency Compensated for Unity Gain
  • Large DC Voltage Gain 100 dB
  • Wide Bandwidth (Unity Gain) 1 MHz
    (Temperature Compensated)
  • Wide Power Supply Range:
    • Single Supply 3 V to 32V
    • or Dual Supplies ±1.5 V to ±16 V
  • Very Low Supply Current Drain (700 µA)
    —Essentially Independent of Supply Voltage
  • Low Input Biasing Current 45 nA
    (Temperature Compensated)
  • Low Input Offset Voltage 2 mV
    and Offset Current: 5 nA
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Large Output Voltage Swing 0 V to V+ − 1.5 V
  • Advantages:
    • Eliminates Need for Dual Supplies
    • Four Internally Compensated Op Amps in a Single Package
    • Allows Direct Sensing Near GND and VOUT also Goes toGND
    • Compatible With All Forms of Logic
    • Power Drain Suitable for Battery Operation
    • In the Linear Mode the Input Common-Mode, Voltage Range Includes Ground and theOutput Voltage
    • Can Swing to Ground, Even Though Operated from Only a SinglePower Supply Voltage
    • Unity Gain Cross Frequency is Temperature Compensated
    • Input Bias Current is Also TemperatureCompensated

All trademarks are the property of their respective owners.

Description for the LM324-N-MIL

The LM324-N-MIL device consists of four independent, high-gain, internally frequencycompensated operational amplifiers designed to operate from a single power supply over a wide rangeof voltages. Operation from split-power supplies is also possible and the low-power supply currentdrain is independent of the magnitude of the power supply voltage.

Application areas include transducer amplifiers, DC gain blocks and all the conventionalop amp circuits which now can be more easily implemented in single power supply systems. Forexample, the LM324-N-MIL device can directly operate off of the standard 5-V power supply voltagewhich is used in digital systems and easily provides the required interface electronics withoutrequiring the additional ±15 V power supplies.

Pricing


Qty Price (USD)
1-99 12.685
100-249 10.341
250-999 8.128
1,000+ 6.894