text.skipToContent text.skipToNavigation

LM324NSR ACTIVE

4-Channel industry standard operational amplifier

Same as: LM324NSRE4, LM324NSRG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

NEW - Custom reel may be available
Inventory: 12,698
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOP (NS) | 14 2,000 | LARGE T&R
Custom reel may be available
0 to 70
Package | Pins SOP (NS) | 14
Package qty | Carrier 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the LM324

  • 2-kV ESD Protection for:
    • LM224K, LM224KA
    • LM324K, LM324KA
    • LM2902K, LM2902KV, LM2902KAV
  • Wide Supply Ranges
    • Single Supply: 3 V to 32 V
      (26 V for LM2902)
    • Dual Supplies: ±1.5 V to ±16 V
      (±13 V for LM2902)
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA Typical
  • Common-Mode Input Voltage Range Includes
    Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage: 3 mV Typical
      A Versions: 2 mV Typical
    • Input Offset Current: 2 nA Typical
    • Input Bias Current: 20 nA Typical
      A Versions: 15 nA Typical
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage:
    32 V (26 V for LM2902)
  • Open-Loop Differential Voltage Amplification:
    100 V/mV Typical
  • Internal Frequency Compensation
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include Testing
    of All Parameters.

Description for the LM324

These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply or split supply over a wide range of voltages.

Pricing


Qty Price (USD)
1-99 $0.244
100-249 $0.166
250-999 $0.128
1,000+ $0.085