Features for the LM3279EVM
- High-Efficiency PFM and PWM Modes with Internal Seamless Transition
- Adjustable Output Voltage:
- RFFE Digital Control: 0.4V to 4.2V
- Analog Control: 0.6V to 4.2V
- Seamless Buck-Boost Mode Transition
- 1A Maximum Load Capability for VBATT, 3.2V, VOUT = 3.6V
- Fast Output Voltage Transition: 0.8V to 4.0V in 20uSec