Packaging information
Package | Pins TO-CAN (NDT) | 3 |
Operating temperature range (°C) 0 to 0 |
Package qty | Carrier 500 | BULK |
Features for the LM337-N-MIL
- 1.5-A Output Current
- Line Regulation 0.01%/V (Typical)
- Load Regulation 0.3% (Typical)
- 77-dB Ripple Rejection
- 50 ppm/°C Temperature Coefficient
- Thermal Overload Protection
- Internal Short-Circuit Current Limiting Protections
Description for the LM337-N-MIL
The LM337-N-MIL is an adjustable 3-terminal negative voltage regulator capable of
supplying
−1.5 A or more currents over an output voltage range of −1.25 V to −37 V. It requires only
two external resistors to set the output voltage and one output capacitor for frequency
compensation. The circuit design has been optimized for excellent regulation and low thermal
transients. Further, the LM337-N-MIL features internal current limiting, thermal shutdown and
safe-area compensation, making it virtually blowout-proof against overloads.
The LM337-N-MIL is an ideal complement to the LM117 and LM317 adjustable positive regulators.