LM339AN/NOPB ACTIVE
Low Power Low Offset Voltage Quad Comparator
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-NA-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More LM339-N information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
PDIP (NFF) | 14 |
25 | TUBE
|
0 to 70 |
Package | Pins | PDIP (NFF) | 14 |
---|---|
Package qty | Carrier: |
25 | TUBE
|
Operating temperature range (°C) | 0 to 70 |
Features for the LM339-N
- Wide Supply Voltage Range
- LM139/139A Series 2 to 36 VDC or ±1
to ±18 VDC - LM2901-N: 2 to 36 VDC or ±1 to ±18 VDC
- LM3302-N: 2 to 28 VDC or ±1 to ±14 VDC
- Very Low Supply Current Drain (0.8 mA)
Independent of Supply Voltage - Low Input Biasing Current: 25 nA
- Low Input Offset Current: ±5 nA
- Offset Voltage: ±3 mV
- Input Common-Mode Voltage Range Includes
GND - Differential Input Voltage Range Equal to
the Power Supply Voltage - Low Output Saturation Voltage: 250 mV at 4 mA
- Output Voltage Compatible With TTL, DTL, ECL,
MOS, and CMOS Logic Systems - Advantages:
- High-Precision Comparators
- Reduced VOS Drift Overtemperature
- Eliminates Need for Dual Supplies
- Allows Sensing Near GND
- Compatible With All Forms of Logic
- Power Drain Suitable for Battery Operation
Description for the LM339-N
The LMx39-N series consists of four independent precision voltage comparators with an offset voltage specification as low as 2 mV maximum for all four comparators. These comparators were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though they are operated from a single power supply voltage.
The LMx39-N series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the devices directly interface with MOS logic where the low power drain of the LM339 is a distinct advantage over standard comparators.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.882 |
100-249 | 0.678 |
250-999 | 0.499 |
1,000+ | 0.357 |