text.skipToContent text.skipToNavigation

LM3402EVAL/NOPB

LM3402MA (Mini SOIC) - 0.5A Constant Current Buck Regulator for HB LEDs (LM3402EVAL Board)

Inventory: In stock

49.0

Limit:  2

Features for the LM3402EVAL

  • Integrated 0.5A N-Channel MOSFET
  • Vin Range from 6V to 42V (LM3402)
  • 500 mA Output Current Over Temperature
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • Separate PWM Dimming and Low Power Shutdown
  • Supports all-ceramic output capacitors and capacitor-less outputs
  • Thermanl shutdown protection
  • MSOP-package

Applications

  • LED Driver
  • Constant Current Source
  • Automotive Lighting
  • General Illumination
  • Industrial Lighting

 

Description for the LM3402EVAL

LM3402MA 0.5A Constant Current Buck Regulator for Driving High Power LEDs