Features for the LM3481-FLYBACKEVM
- Current Mode Operation
- Adjustable Undervoltage Lockout With Hysteresis
- Pulse Skipping at Light Loads
- Internal Push-Pull Driver With 1-A Peak Current Capability
Description for the LM3481-FLYBACKEVM
The Texas Instruments LM3481-FLYBACKEVM helps designers evaluate the performance of the LM3481 DC/DC Boost Controller in an isolated flyback topology. The EVM operates from an 5.5V to 36V input and provides a Isolated 12V output at 2A.