LM3485EVAL

text.skipToContent text.skipToNavigation

LM3485EVAL

Hysteretic PFET Buck Controller Evaluation Module

$25.00

Features

  • Easy to use control methodology
  • No control loop compensation required
  • 4.5V to 35V wide input range
  • 1.242V to VIN adjustable output range
  • High efficiency 93%
  • +1.3% ( +2% over temp) internal reference
  • 100% duty cycle
  • Maximum operating frequency > 1MHz
  • Current limit protection
  • MSOP-8

Applications:

  • Set-Top Box
  • DSL/Cable Modem
  • PC/IA
  • Auto PC
  • TFT Monitor
  • Battery Powered Portable Applications
  • Distributed Power Systems
  • Always On Power

 

Texas Instruments  LM3485EVAL

Hysteretic PFET Buck Controller