text.skipToContent text.skipToNavigation

LM348DRG4

Quad general purpose 36V operational amplifier

Availability: 73,008

Packaging

Package | PIN: SOIC (D) | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.20
100-249 $0.17
250-499 $0.15
500-749 $0.12
750-999 $0.09
1,000+ $0.08

Features

  • µA741 Operating Characteristics
  • Low Supply-Current Drain . . . 0.6 mA Typ (per amplifier)
  • Low Input Offset Voltage
  • Low Input Offset Current
  • Class AB Output Stage
  • Input/Output Overload Protection
  • Designed to Be Interchangeable With Industry Standard LM148, LM248, and LM348

Texas Instruments  LM348DRG4

The LM148, LM248, and LM348 are quadruple, independent, high-gain, internally compensated operational amplifiers designed to have operating characteristics similar to the µA741. These amplifiers exhibit low supply-current drain and input bias and offset currents that are much less than those of the µA741.