text.skipToContent text.skipToNavigation

LM34923EVAL/NOPB

Evaluation Board for the LM34923

Inventory: In stock

25.0

Limit:  5

Features for the LM34923EVAL

Contents:

  • Assembled LM34923EVAL Board

Description for the LM34923EVAL

The LM34923 EVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 6V to 75V. The circuit delivers load currents to 500 mA, with current limit set at a nominal 1 Amp.