Features for the LM3492HCEVM
- Board Input Voltage range from 9V-16V (IC capable of 4.5V-65V)
- 10000:1 contrast ratio, 300 ns minimum pulse width
- Drives two individual dimmable LED strings of 10 LEDs @ 150 mA (IC capable of up to 65V, 28 LEDs)
- Dynamic Headroom Control maximizes efficiency
Description for the LM3492HCEVM
The LM3492HC evaluation board drives 2 LED strings, each of which consists of 10 LEDs running at 150 mA with the forward voltage of each LED typically 3.8V. The input voltage is from 9V to 16V.