Features for the LM34936EVM
- Ultra high (>98%) peak power conversion efficiency
- Smooth buck-boost operation
- Optional hiccup mode overload protection
- Optional frequency dithering for reduced EMI
Description for the LM34936EVM
The LM34936EVM features a four switch buck-boost converter based on TI’s LM34936 Wide VIN buck-boost controller. This converter is designed to operate from input voltage from 6V to 30V and provide a 12V regulated output with a load current of up to 6 A.