Features for the LM3500TL-16EV
- Synchronous rectification, high efficiency and no external schottky diode required
- Uses small surface mount components
- Can drive up to 3 (or 4 low VF) white LEDs in series
- 2.7V to 7V input range
- True shutdown isolation
- Input undervoltage lockout
- Output overvoltage protection, no external zener diode required
- Requires only a small 16V ceramic capacitor at the output
- Thermal Shutdown
- 0.1 microA shutdown current
- Small 8-bump thin micro SMD package
Applications:
- LCD Bias Supplies
- White LED Back-Lighting
- Handheld Devices
- Digital Cameras
- Portable Applications
Description for the LM3500TL-16EV
A high efficiency synchronous step-up DC/DC converter with analog brightness control designed for white LED applications.