text.skipToContent text.skipToNavigation

LM358DR ACTIVE

Dual standard operational amplifier

Inventory: 154,550
 
Custom reel may be available

Download data sheet for LM358
  |   View additional information for LM358

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (℃) C (0 to 70)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN, NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Wide supply range of 3 V to 36 V (B version)
  • Quiescent current: 300 µA per amplifier (B version, typical)
  • Unity-gain bandwidth of 1.2 MHz (B version)
  • Common-mode input voltage range includes ground, enabling direct sensing near ground
  • Low input offset voltage of 3 mV at 25°C (A and B versions, maximum)
  • Internal RF and EMI filter (B version)
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

All trademarks are the property of their respective owners.

Description

The LM358B and LM2904B devices are the next-generation versions of the industry-standardoperational amplifiers (op amps) LM358 and LM2904, which include two high-voltage (36-V) op amps.These devicesprovide outstanding value for cost-sensitive applications, with features including low offset(300 µV, typical), common-mode input range to ground, and high differential input voltagecapability.

The LM358B and LM2904B op amps simplify circuit design withenhanced features such asunity-gain stability, lower offset voltage of 3 mV (maximum at room temperature), and lowerquiescent current of 300 µA per amplifier (typical). High ESD (2 kV, HBM) and integrated EMI and RFfilters enable the LM358B and LM2904B devices to be used in the most rugged, environmentallychallenging applications.

The LM358B and LM2904B amplifiers are available inindustry standard packages, including SOIC, TSSOP, and VSSOP.

Qty Price
1-99 $0.13
100-249 $0.09
250-999 $0.07
1,000+ $0.05

Alternative carriers

Part number LM358D
Package qty | Carrier 75 | TUBE
Inventory 4,838
Qty | Price (USD) 1ku | $0.07