Features for the LM3630EVM
- Two String White LED driver
- White LEDs included on board
- Software Graphical User Interface
- Includes USB to I2C interface
Description for the LM3630EVM
The LM3630EVM is a current mode boost converter 2which supplies the power and USB interface control for two strings of 10 LEDs per string. Max LED current is adjustable from 5 mA to 28.5 mA additional LED brightness further adjustable with 256 exponential or linear dimming steps.