text.skipToContent text.skipToNavigation

LM3643EVM

Synchronous Boost Dual LED Flash Driver Evaluation Module W/ 1.5A High-Side Current Sources

US ECCN: EAR99 US/Local Export Classification Number

Inventory: In stock
149.0
Limit:  1

Features for the LM3643EVM

  • 1.5A of Total LED Current
  • Dual independently programmable current sources
  • 128 Brightness Levels per current source
  • I2C Control
  • External Enable, Strobe and Torch/Tx pins for control and synchronization

Description for the LM3643EVM

The LM3643EVM aids in evaluation of the LM3643 Synchronous Boost Dual LED Flash Driver W/ 1.5A High-Side Current Sources.  The 2/4 MHz synchronous boost provides up to 1.5A of total LED current to the dual independently controllable high side current sources.  Each current source can provide a current up to 1.5A with 128 programmable levels to choose from.   The LM3643EVM and supporting software provides all of the control mechanisms to demonstrate the functionality of the LM3643 (I2C, External Strobe and External Torch/Tx).