Features for the LM36922EVM
- Supports 1p2s thru 2p8s LED strings (jumper configurable)
- Evaluation kits comes with USB2ANY interface and GUI for out of the box evaluation
Description for the LM36922EVM
The LM36922 Evaluation Module (LM36922EVM) is designed to fully evaluate the LM36922 Highly Efficient Dual-String White LED backlight driver. The LM36922EVM consists of the LM36922 with 2p8s white LED strings with jumpers to enable 1p2s through 2p8s led string configurations. LED string current can be verified by measuring voltage drop across 10 ohm resistor in LED each string. The evaluation kit comes with USB2ANY interface and GUI for out of the box evaluation.