12-pin (YFQ) package image

LM3697YFQR ACTIVE

3 String backlight driver with 11-bits of Exponential dimming

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
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
Package | Pins DSBGA (YFQ) | 12
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM3697

  • Drives three parallel high-voltage led strings for display and keypad lighting
  • High-voltage strings capable of up to 40-V output voltage and up to 90% efficiency
  • Up to 30 mA per current sink
  • 11-Bit configurable dimming resolution
  • PWM input for content adjustable brightness control (CABC)
  • Fully configurable LED grouping and control
  • Integrated 1-A/40-V MOSFET
  • Adaptive boost output to LED voltages
  • Selectable 500-kHz and 1-MHz switching frequency
  • Four configurable overvoltage protection thresholds (16 V, 24 V, 32 V, and 40 V)
  • Overcurrent protection
  • Thermal shutdown protection
  • 29-mm2 Total solution size

Description for the LM3697

The LM3697 11-bit LED driver provides high-performance backlight dimming for 1, 2, or 3 series LED strings while delivering up to 90% efficiency. The boost converter with integrated 1-A, 40-V MOSFET automatically adjusts to LED forward voltage to minimize headroom voltage and effectively improve LED efficiency.

The LM3697 is a high-efficiency three-string power source for backlight or keypad LEDs in smart-phone handsets. The high-voltage inductive boost converter provides the power for three-series LED strings for display backlight and keypad functions (HVLED1, HVLED2, and HVLED3).

An additional feature is a pulse width modulation (PWM) control input for content adjustable backlight control, which can be used to control any high-voltage current sink.

The LM3697 is fully configurable via an I2C-compatible interface. The device operates over a
2.7-V to 5.5-V input voltage range and a −40°C to +85°C temperature range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more