text.skipToContent text.skipToNavigation

LM393D ACTIVE

Dual differential comparator, commercial grade

Same as: LM393DE4, LM393DG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 40,060
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 8 75 | TUBE
0 to 70
Package | Pins SOIC (D) | 8
Package qty | Carrier 75 | TUBE
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the LM393

  • Single-supply or dual supplies
  • Wide range of supply voltage
    • Maximum rating: 2 V to 36 V
    • Tested to 30 V:non-V devices
    • Tested to 32 V: V-suffix devices
    • Tested to 36V: B-suffix devices
  • Low supply-current independent of supply voltage: 200 µA per comparator
  • Low input bias current: 3.5 nA (B-suffix)
  • Low input offset voltage: 0.37 mV (B-suffix)
  • Common-mode input voltage range
    Includes Ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±36 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS

All trademarks are the property of their respective owners.

Description for the LM393

The LM393B and LM2903B devices are the next generation versions of the industry-standardLM393 and LM2903 comparator family. These next generation comparators provide outstanding value forcost-sensitive applications featuring lower offset voltage, higher supply voltage capability, lowersupply current, lower input bias current, lower propagation delay, and improved 2kV ESD performancewith drop-in replacement convenience.

All devices consist of two independent voltage comparators that are designed to operatefrom a single power supply over a wide range of voltages. Operation from dual supplies is alsopossible as long as the difference between the two supplies is within 2 V to 36 V, andVCC is at least 1.5 V more positive than the input common-mode voltage.Quiescent current is independent of the supply voltage, and the outputs can be connected to otheropen-collector outputs to achieve wired-AND relationships.

Pricing


Qty Price (USD)
1-99 0.201
100-249 0.137
250-999 0.105
1,000+ 0.07

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 1,112,793
Qty | Price (USD) 1ku | 0.049 1-99 0.141 100-249 0.096 250-999 0.074 1,000+ 0.049
Custom reel may be available