text.skipToContent text.skipToNavigation

LM393PWRG4

Dual differential comparator, commercial grade

Availability: 2,000

Packaging

Package | PIN: TSSOP (PW) | 8
Temp: C (0 to 70)
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Qty Price
1-99 $0.18
100-249 $0.16
250-999 $0.10
1,000+ $0.06

Features

  • Single-supply or dual supplies
  • Wide range of supply voltage
    • Maximum rating: 2 V to 36 V
    • Tested to 30 V:non-V devices
    • Tested to 32 V: V-suffix devices
    • Tested to 36V: B-suffix devices
  • Low supply-current independent of supply voltage: 200 µA per comparator
  • Low input bias current: 3.5 nA (B-suffix)
  • Low input offset voltage: 0.37 mV (B-suffix)
  • Common-mode input voltage range
    Includes Ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±36 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS

All trademarks are the property of their respective owners.

Texas Instruments  LM393PWRG4

The LM393B and LM2903B devices are the next generation versions of the industry-standardLM393 and LM2903 comparator family. These next generation comparators provide outstanding value forcost-sensitive applications featuring lower offset voltage, higher supply voltage capability, lowersupply current, lower input bias current, lower propagation delay, and improved 2kV ESD performancewith drop-in replacement convenience.

All devices consist of two independent voltage comparators that are designed to operatefrom a single power supply over a wide range of voltages. Operation from dual supplies is alsopossible as long as the difference between the two supplies is within 2 V to 36 V, andVCC is at least 1.5 V more positive than the input common-mode voltage.Quiescent current is independent of the supply voltage, and the outputs can be connected to otheropen-collector outputs to achieve wired-AND relationships.