Features for the LM43600PWPEVM
- High efficiency at light load
- Synchronous rectification
- Internal compensation
- Frequency synchronization
Description for the LM43600PWPEVM
The LM43600PWPEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM43600PWP synchronous step-down converter. The EVM operates from an 3.5V to 36V input and provides a 3.3V output at 0.5A.