text.skipToContent text.skipToNavigation

LM43601PWPEVM

LM43601PWP Synchronous Step-Down Converter Evaluation Module

$29.00

Features

  • High efficiency at light load
  • Synchronous rectification
  • Internal compensation
  • Frequency synchronization

Texas Instruments  LM43601PWPEVM

The LM43601PWPEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM43601PWP synchronous step-down converter. The EVM operates from an 3.5V to 36V input and provides a 3.3V output at 1A.