LM43602PWPEVM LM43602PWP Synchronous Step-Down Converter Evaluation Module angled board image

LM43602PWPEVM

LM43602 Synchronous Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the LM43602PWPEVM

  • 2A output current
  • Input voltage range 3.5V to 36V
  • 30 µA quiescent current switching
  • Synchronous rectification
  • Adjustable frequency range of 200kHz-2.2MHz (500kHz default)
  • Internal compensation

Description for the LM43602PWPEVM

The Texas Instruments LM43602EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM43602 Wide-Vin Simple Switcher ® 2A Buck Regulator. The device offers configurability in output voltage (1.0V to 28V), synchronous rectification and adjustable frequency range from 200 kHz up to 2.2MHz. It also offers external frequency synchronization, power good flag, precision enable to program UVLO and internal compensation. The LM43602EVM is configured for an output voltage of 3.3V and a switching frequency of 500 kHz.

Pricing

Qty Price
+