Packaging information
Package | Pins | WSON (NGP) | 8 |
---|---|
Package qty | Carrier: | 1,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 85 |
Features for the LM4570
- Output Short Circuit Protection
- High Output Current Capability
- Wide Output Voltage Range
- Fast Turn on Time
- Output Short Circuit Protection
- Low Power Shutdown Mode
- Minimum External Components
- Available in Space-Saving WSON Package
Key Specifications
- High Output Current @ VDD = 3V: 192 mA
- Fast Turn On Time @ 3V: 2.4 ms
- Quiescent Power Supply Current @ 3V: 1.9 mA
- Shutdown Current: 0.1 µA (Typ)
All trademarks are the property of their respective owners.
Description for the LM4570
The LM4570 is a single supply motor driver for improved sensory experience in mobile phones and other handheld devices. The LM4570 is capable of driving up to 192mA while operating from a 3V supply. Near rail-to-rail output swing under load ensures sufficient voltage drive for most DC motors, while the differential output drive allows the voltage polarity across the motor to be reversed quickly. Reversing the voltage gives the LM4570 the ability to drive a motor both clock-wise and counter clock-wise from a single supply.
The LM4570 features fast turn on time, and a wide input voltage range for precise speed control. A low power shutdown mode minimizes power consumption.
Thermal and output short circuit protection prevents the device from being damaged during fault conditions.