LM4674TLBD

text.skipToContent text.skipToNavigation

LM4674TLBD

LM4674 Evaluation Module

$149.00

Features

  • Minimum external components
  • Click and pop suppression
  • Stereo operation with independent shutdown control for left and right channels
  • Micro-power shutdown

Texas Instruments  LM4674TLBD

The LM4674TLBD provides an evaluation platform for the LM4674; a filterless, 2.5W stereo class D audio amplifier. The LM4674 operates from a single 5V supply and is capable of delivering up to 2.5W of continuous output power into a 4 ohm load with less than 10% THD+N. The LM4674 provides 4 logic-selectable gain levels.