7-pin (KTW) package image

LM4752TS/NOPB ACTIVE

11-W, stereo, 9- to 32-V, analog input Class-AB audio amplifier

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
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
Package | Pins TO-263 (KTW) | 7
Operating temperature range (°C) 0 to 70
Package qty | Carrier 45 | TUBE

Features for the LM4752

  • Drives 4Ω and 8Ω Loads
  • Internal Gain Resistors (AV = 34 dB)
  • Minimum External Component Requirement
  • Single Supply Operation
  • Internal Current Limiting
  • Internal Thermal Protection
  • Compact 7-lead TO-220 Package
  • Low Cost-Per-Watt
  • Wide Supply Range 9V - 40V

Key Specifications

  • Output Power at 10% THD+N with 1kHz into 4Ω VCC = 24V 11 W (typ)
  • Output Power at 10% THD+N with 1kHz into 8Ω VCC = 24V 7 W (typ)
  • Closed Loop Gain 34 dB (typ)
  • PO at 10% THD+N @ 1 kHz into 4Ω Single-Ended DDPAK Package VCC = 12V 2.5 W (typ)
  • PO at 10% THD+N @ 1kHz into 8Ω Bridged DDPAK Package VCC = 12V 5 W (typ)

All trademarks are the property of their respective owners.

Description for the LM4752

The LM4752 is a stereo audio amplifier capable of delivering 11W per channel of continuous average output power to a 4Ω load, or 7W per channel into 8Ω using a single 24V supply at 10% THD+N.

The LM4752 is specifically designed for single supply operation and a low external component count. The gain and bias resistors are integrated on chip, resulting in a 11W stereo amplifier in a compact 7 pin TO-220 package. High output power levels at both 20V and 24V supplies and low external component count offer high value for compact stereo and TV applications. A simple mute function can be implemented with the addition of a few external components.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more