9-pin (KTW) package image

LM4755TSX/NOPB ACTIVE

11-W, stereo, 9- to 40-V, analog input Class-AB audio amplifier & integrated mute function

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
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
Package | Pins TO-263 (KTW) | 9
Operating temperature range (°C) -20 to 80
Package qty | Carrier 500 | LARGE T&R

Features for the LM4755

  • Drives 4Ω and 8Ω Loads
  • Integrated Mute Function
  • Internal Gain Resistors
  • Minimal External Components Needed
  • Single Supply Operation
  • Internal Current Limiting and Thermal Protection
  • Compact 9-lead TO-220 Package
  • Wide Supply Range 9V - 40V

Key Specifications

  • Output Power at 10% THD with 1kHz into 4Ω at VCC = 24V 11 W (typ)
  • Output Power at 10% THD with 1kHz into 8Ω at VCC = 24V 7 W (typ)
  • Closed Loop Gain 34 dB (typ)
  • PO at 10% THD+N @ 1kHz into 4Ω Single-Ended DDPAK Package at VCC=12V 2.5 W (typ)
  • PO at 10% THD+N @ 1kHz into 8Ω Bridged DDPAK Package at VCC=12V 5 W (typ)

All trademarks are the property of their respective owners.

Description for the LM4755

The LM4755 is a stereo audio amplifier capable of delivering 11W per channel of continuous average output power to a 4Ω load or 7W per channel into 8Ω using a single 24V supply at 10% THD+N. The internal mute circuit and pre-set gain resistors provide for a very economical design solution.

Output power specifications at both 20V and 24V supplies and low external component count offer high value to consumer electronic manufacturers for stereo TV and compact stereo applications. The LM4755 is specifically designed for single supply operation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more