text.skipToContent text.skipToNavigation

LM4780TABD/NOPB

Overture Audio Power Amplifier Series Stereo 60W, Mono 120W Audio Power Amplifier with Mute

$149.00

Features

Texas Instruments  LM4780TABD/NOPB

The LM4780 is a stereo audio amplifier capable of typically delivering 60W per channel of continuous average output power into an 8Ω load with less than 0.5% THD+N from 20Hz to 20kHz. The LM4780 is fully protected utilizing TI's Self Peak Instantaneous Temperature (ºKe) (SPiKe™) protection circuitry which completely safeguards its outputs against over-voltage, under-voltage, overloads, shorts to the supplies or GND, thermal runaway and instantaneous temperature peaks.