Packaging information
Package | Pins | DSBGA (YZR) | 12 |
---|---|
Package qty | Carrier: | 250 | SMALL T&R |
Operating temperature range (°C) | -40 to 85 |
Features for the LM48580
- Class H Driver
- Integrated Boost Converter
- Bridge-tied Load Output
- Differential Input
- Three Pin-Programmable Gains
- Low Supply Current
- Minimum External components
- Micro-Power Shutdown
- Thermal Overload Protection
- Available in Space-Saving 12-bump DSBGA Package
Description for the LM48580
The LM48580 is a fully differential, high voltage driver for piezo actuators and ceramicspeakers for portable multi-media devices. Part of TI’s Powerwise™product line, the LM48580 Class H architecture offers significant power savings compared totraditional Class AB amplifiers. The device provides 30 VP-P output drivewhile consuming just 15 mW of quiescent power.
The LM48580 is a single supply driver with an integrated boost converter which allows thedevice to deliver 30 VP-P from a single 3.6 V supply.
The LM48580 has three pin-programmable gain settings and a low power Shutdown mode thatreduces quiescent current consumption to 0.1 µA. The LM48580 is available in an ultra-small 12-bumpDSBGA package.