text.skipToContent text.skipToNavigation

LM4902MM/NOPB ACTIVE

265mW at 3.3V Supply Audio Power Amplifier with Shutdown Mode

NEW - Custom reel may be available
Inventory: 19,575
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VSSOP (DGK) | 8 1,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier 1,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the LM4902

  • VSSOP and WSON Packaging
  • No Output Coupling Capacitors, Bootstrap Capacitors, or Snubber Circuits are Necessary
  • Thermal Shutdown Protection Circuitry
  • Unity-Gain Stable
  • External Gain Configuration Capability
  • Latest Generation Click and Pop Suppression Circuitry

Key Specifications

  • THD+N at 1kHz for 265mW Continuous Average Output Power into 8Ω, VDD = 3.3V 1.0% (max)
  • THD+N at 1kHz for 675mW Continuous Average Output Power into 8Ω, VDD = 5V 1.0% (max)
  • Shutdown Current 0.1µA (typ)

All trademarks are the property of their respective owners.

Description for the LM4902

The LM4902 is a bridged audio power amplifier capable of delivering 265mW of continuous average power into an 8Ω load with 1% THD+N from a 3.3V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power from a low supply voltage while requiring a minimal amount of external components. Since the LM4902 does not require output coupling capacitors, bootstrap capacitors or snubber networks, it is optimally suited for low-power portable applications.

The LM4902 features an externally controlled, low power consumption shutdown mode, and thermal shutdown protection.

The closed loop response of the unity-gain stable LM4902 can be configured by external gain-setting resistors.

Pricing


Qty Price (USD)
1-99 0.805
100-249 0.619
250-999 0.456
1,000+ 0.326