text.skipToContent text.skipToNavigation

LM4961LQBD

Ceramic Speaker Driver

$299.00

Features

  • Pop & click circuitry eliminates noise during turn-on and turn-off transitions
  • Low current shutdown mode
  • Low quiescent current
  • Mono 15Vp-p BTL output, RL = 2µF+30Ω, f = 1kHz
  • Thermal shutdown protection
  • Unity-gain stable
  • External gain configuration capability
  • Including Band exchange SW
  • Including Leakage cut SW

Applications:

  • Cellphone
  • PDA

 

Texas Instruments  LM4961LQBD

The LM4961 is an audio power amplifier primarily designed for driving Ceramic Speaker for applications in Cell Phone and PDA's. It integrates a boost converter, with variable output voltage, with an audio power amplifier.

It is capable of driving 15Vp-p in BTL mode to 2uF+ 30 ohms load, continuous average power, with less than 1% distortion (THD+N) from a 3.2VDC power supply.

This LM4961LQBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4961LQ. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.