text.skipToContent text.skipToNavigation

LM5022MME/NOPB

6-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Availability: 3,866

Packaging

Package | PIN: VSSOP (DGS) | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.42
10-24 $2.18
25-99 $2.03
100-249 $1.78
250-499 $1.66
500-749 $1.41
750-999 $1.19
1,000+ $1.14

Features

  • Internal 60-V Start-Up Regulator
  • 1-A Peak MOSFET Gate Driver
  • VIN Range: 6 V to 60 V (Operates Down to 3 V After Start-Up)
  • Duty Cycle Limit of 90%
  • Programmable UVLO With Hysteresis
  • Cycle-by-Cycle Current Limit
  • External Synchronizable (AC-Coupled)
  • Single Resistor Oscillator Frequency Set
  • Slope Compensation
  • Adjustable Soft Start
  • 10-Pin VSSOP Package

All trademarks are the property of their respective owners.

Texas Instruments  LM5022MME/NOPB

The LM5022 device is a high-voltage, low-side, N-channel MOSFET controller ideal for usein boost and SEPIC regulators. It contains all of the features required to implement single-endedprimary topologies. Output voltage regulation is based on current-mode control, which eases thedesign of loop compensation while providing inherent input voltage feedforward. The LM5022 includesa start-up regulator that operates over a wide input range of 6 V to 60 V. The PWM controller isdesigned for high-speed capability including an oscillator frequency range up to 2.2 MHz and totalpropagation delays less than 100 ns. Additional features include an error amplifier, precisionreference, line undervoltage lockout, cycle-by-cycle current limit, slope compensation, soft start,external synchronization capability, and thermal shutdown. The LM5022 is available in the 10-pinVSSOP package.