LM5022MMX/NOPB
6-60V Wide Vin, current mode boost, SEPIC and Flyback controller
Packaging
Package | PIN: | VSSOP (DGS) | 10 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $2.34 |
10-24 | $2.10 |
25-99 | $1.95 |
100-249 | $1.70 |
250-499 | $1.57 |
500-749 | $1.32 |
750-999 | $1.08 |
1,000+ | $0.99 |
Features
- Internal 60-V Start-Up Regulator
- 1-A Peak MOSFET Gate Driver
- VIN Range: 6 V to 60 V (Operates Down to 3 V After Start-Up)
- Duty Cycle Limit of 90%
- Programmable UVLO With Hysteresis
- Cycle-by-Cycle Current Limit
- External Synchronizable (AC-Coupled)
- Single Resistor Oscillator Frequency Set
- Slope Compensation
- Adjustable Soft Start
- 10-Pin VSSOP Package
All trademarks are the property of their respective owners.
Texas Instruments LM5022MMX/NOPB
The LM5022 device is a high-voltage, low-side, N-channel MOSFET controller ideal for usein boost and SEPIC regulators. It contains all of the features required to implement single-endedprimary topologies. Output voltage regulation is based on current-mode control, which eases thedesign of loop compensation while providing inherent input voltage feedforward. The LM5022 includesa start-up regulator that operates over a wide input range of 6 V to 60 V. The PWM controller isdesigned for high-speed capability including an oscillator frequency range up to 2.2 MHz and totalpropagation delays less than 100 ns. Additional features include an error amplifier, precisionreference, line undervoltage lockout, cycle-by-cycle current limit, slope compensation, soft start,external synchronization capability, and thermal shutdown. The LM5022 is available in the 10-pinVSSOP package.