Features for the LM5023-2NBEVM
- Standby power <30mW
- Output voltage regulation <1%
- Efficiency >88%
Description for the LM5023-2NBEVM
The Texas Instruments LM5023-2NBEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5023 AC-DC Quasi-Resonant Current Mode PWM Controller. This is a 65W evaluation modules for off-line notebook adapter applications.