text.skipToContent text.skipToNavigation

LM5023MMX-2/NOPB ACTIVE

AC-DC quasi-Resonant current mode PWM controller

NEW - Custom reel may be available
Inventory: 12,216  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSSOP (DGK) | 8 3,500 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier: 3,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM5023

  • Critical Conduction Mode
  • Peak-Current Mode Control
  • Skip-Cycle Mode for Low-Standby Power
  • Hiccup Mode for Continuous Overload Protection
  • Cycle-by-Cycle Overcurrent Protection Maintains
    Accuracy Over the Universal AC Line
  • Line-Voltage Feedforward
  • OVP Protection by Sensing the Auxiliary Winding
  • Integrated 0.7-A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Leading Edge Blanking of Current Sense Signal
  • Maximum Frequency Clamp 130 kHz
  • Programmable Soft-Start
  • Thermal Shutdown
  • 8-Pin VSSOP Package

Description for the LM5023

The LM5023 is a quasi-resonant pulse width modulated (PWM) controller which contains all of the features needed to implement a highly efficient off-line power supply. The LM5023 uses the transformer auxiliary winding for demagnetization detection to ensure critical conduction mode (CrCM) operation. The LM5023 features a hiccup mode for overcurrent protection with an auto restart to reduce the stress on the power components during an overload. A skip-cycle mode reduces power consumption at light loads for energy conservation applications (ENERGY STAR®, CEPCP, and so forth). The LM5023 also uses the transformer auxiliary winding for output overvoltage protection (OVP); if an OVP fault is detected the LM5023 latches off the controller.

Pricing


Qty Price (USD)
1-99 0.939
100-249 0.722
250-999 0.532
1,000+ 0.38

Additional package qty | carrier options

Package qty | Carrier 1,000 | LARGE T&R
Inventory 12,432
Qty | Price (USD) 1ku | 0.38 1-99 0.939 100-249 0.722 250-999 0.532 1,000+ 0.38
Custom reel may be available