text.skipToContent text.skipToNavigation

LM5033MMX/NOPB

100V Push-Pull Voltage Mode PWM Controller

Availability: 8,024

Packaging

Package | PIN: VSSOP (DGS) | 10
Temp: Q (-40 to 125)
Package qty | Carrier: 3,500 | LARGE T&R
Custom reel may be available
Qty Price
1-99 $1.68
100-249 $1.46
250-999 $0.99
1,000+ $0.75

Features

  • Internal High-Voltage (100 V) Start-Up Regulator
  • Single Resistor Oscillator Setting
  • Synchronizable
  • Precision Reference Output
  • Adjustable Soft Start
  • Overcurrent Protection
  • Direct Optocoupler Interface
  • 1.5-A Peak Gate Drivers
  • Thermal Shutdown

Texas Instruments  LM5033MMX/NOPB

The LM5033 high-voltage PWM controller contains all the features necessary to implement push-pull, half-bridge, and full-bridge topologies. Applications include closed-loop voltage mode converters with a highly regulated output voltage, or open-loop DC transformers such as an Intermediate bus converter (IBC) with an efficiency greater than 95%. Two alternating gate driver outputs with a specified deadtime are provided.

The LM5033 includes a start-up regulator that operates over a wide input range from 15 V to 100 V. Additional features include: precision voltage reference output, current limit detection, remote shutdown, soft start, sync capability, and thermal shutdown. This high-speed IC has total propagation delays less than 100 ns and a 1-MHz capable oscillator.