LM5033SD-EVAL

text.skipToContent text.skipToNavigation

LM5033SD-EVAL

100V Push-Pull Voltage Mode PWM Controller

$149.00

Features

  • Internal high voltage (100 V) start-up regulator
  • Single resistor oscillator setting
  • Synchronizable
  • Precision reference output
  • Adjustable soft-start
  • Over-current protection
  • Direct optocoupler interface
  • 1.5 A peak gate drivers
  • Thermal shutdown

Applications:

  • Intermediate DC/DC Bus Converter
  • Telecommunication Power Converters
  • Industrial Power Converters
  • +42 V Automotive Systems

 

Texas Instruments  LM5033SD-EVAL

LM5033 100 V Push-Pull Voltage Mode PWM Controller