Features for the LM5033SD-EVAL
- Internal high voltage (100 V) start-up regulator
- Single resistor oscillator setting
- Synchronizable
- Precision reference output
- Adjustable soft-start
- Over-current protection
- Direct optocoupler interface
- 1.5 A peak gate drivers
- Thermal shutdown
Applications:
- Intermediate DC/DC Bus Converter
- Telecommunication Power Converters
- Industrial Power Converters
- +42 V Automotive Systems
Description for the LM5033SD-EVAL
LM5033 100 V Push-Pull Voltage Mode PWM Controller