Features for the LM5056EVM
- Input Voltage Range: 10V to 60V
- Input Current Range: 6.75A or 13.6A
- 27 User Settable Addresses
- Supplied GUI communications software and hardware
Description for the LM5056EVM
The Texas Instruments LM5056EVM evaluation module (EVM) provides the design engineer with a telemetry measurement IC board with a PMBusā¢ compliant SMBus/I2C interface. This application note describes the various functions of the board, how to test and evaluate it, and how to use the companion System Protection and Management graphical user interface (GUI). The GUI is used to collect telemetry, configure warning and fault thresholds, and assist the designer with selection of external components for a specific application. Use of the advanced telemetry and monitoring capabilities of this device requires the installation of the Texas Instruments System Protection and Management (SPM) graphical user interface. Check the LM5056 web page for the latest software and datasheet information.